Title Information
Product Number: DA14583-01F01AT2
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: QFN40
Qty. per Reel: 5000# #
Moisture Sensitivity Level (MSL): 3
RoHS Info:
(PDF)
English
Japanese