Title Information
Product Number: DA14585-00000AT2
Lead Count: 40
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: QFN
Qty. per Reel: 5000# #
Moisture Sensitivity Level (MSL): 3