Title Information
Product Number: DA14585-00000VV2
Lead Count: 34
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: WLCSP
Qty. per Reel: 7500# #
Moisture Sensitivity Level (MSL): 1