Title Information
Product Number: DA14681-01000A92
Lead Count: 60
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: AQFN
Qty. per Reel: 4000# #
Moisture Sensitivity Level (MSL): 3