Title Information
Product Number: DA14691-00000HQ2
Lead Count: 100
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: VFBGA85
Qty. per Reel: 4000# #
Moisture Sensitivity Level (MSL): 3