Title Information
Product Number: DA14695-00000HQ2
Pkg. Description: VFBGA86, 6x6, 0.55 mm pitch
Lead Count: 86
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: VFBGA
Qty. per Reel: 4000# #
Moisture Sensitivity Level (MSL): 3