Title Information
Product Number: DA9070-08V36
Lead Count: 42
Pb (Lead) Free: Yes
Title Information
Carrier Type: Waffle Pack
Pkg. Type: 42-WLCSP
Qty. per Reel: 90# #
Moisture Sensitivity Level (MSL): 1