Title Information
Product Number: DA9231-0DVZ2
Lead Count: 12
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: 12-WLCSP
Qty. per Reel: 4500# #
Moisture Sensitivity Level (MSL): 1