Title Information
Product Number: IW1602-00B
Lead Count: 6
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: SOT23-6L
Qty. per Reel: 3000# #
Moisture Sensitivity Level (MSL): 1