Title Information
Product Number: CCE4510 48QFN
Lead Count: 48
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: QFN48
Qty. per Reel: 3000# #
Moisture Sensitivity Level (MSL): 3