Title Information
Product Number: DA14531-00000OG2
Lead Count: 17
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: WLCSP
Qty. per Reel: 4000# #
Moisture Sensitivity Level (MSL): 1