Title Information
Product Number: DA16200-00000A32
Lead Count: 48
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: QFN
Qty. per Reel: 3000# #
Moisture Sensitivity Level (MSL): 3