Title Information
Product Number: DA16200-00000F22
Lead Count: 72
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: fcCSP
Qty. per Reel: 4000# #
Moisture Sensitivity Level (MSL): 3