Title Information
Product Number: DA9155M-02U72
Lead Count: 30
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: 30-WLCSP
Qty. per Reel: 4500# #
Moisture Sensitivity Level (MSL): 1
RoHS Info:
(PDF)
English
Japanese