Title Information
Product Number: iW248-01
Lead Count: 16
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: SOIC-16L
Qty. per Reel: 2500# #
Moisture Sensitivity Level (MSL): 1