Title Information
Product Number: IW7027-00-TQ2E-1
Lead Count: 44
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: TQFPEP-44L
Qty. per Reel: 1250# #
Moisture Sensitivity Level (MSL): 3