Title Information
Product Number: PV88090-06FQ2
Lead Count: 30
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: 30-FC-MCQFN
Qty. per Reel: 5000# #
Moisture Sensitivity Level (MSL): 1