Title | Information |
---|---|
Product Number: | RAA2142504GNP#HC0 |
Pkg. Name: | L8.3X3L |
Pkg. Previous Code: | LCD |
Pkg. Code: | LCD |
Lead Count: | 8 |
Length: | 3 mm |
Width: | 3 mm |
Thickness: | 0.85 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | DFN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Nickel/Palladium/Gold-e4 |