Title Information
Product Number: R5F523T5ADFL#10
Pkg. Name: PLQP0048KB-B / PLQP0048KL-A
JEITA Standard: P-LFQFP48-7x7-0.50
Pkg. Code: pkg_20145
Lead Count: 48
Length: 7 mm
Width: 7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details