Title Information
Product Number: 278-24.8832-3SA2I
Pkg. Description: NA 13.90x5.00x4.40 mm 4.00mm Pitch
Pkg. Code: SA2
Lead Count: 2
Length: 13.9 mm
Width: 5 mm
Thickness: 4.4 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Cut Tape
Qty. per Carrier: 0# #
Pkg. Type: NA
Qty. per Reel: 1000# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn