Title Information
Product Number: 4DB0226KA3AVG
Pkg. Description: FCCSP 7.50x3.00x1.20 mm 0.50mm Pitch
Pkg. Code: AVG53
Lead Count: 53
Length: 7.5 mm
Width: 3 mm
Thickness: 1.2 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 364# #
Pkg. Type: FCCSP
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 24hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details