Title Information
Product Number: R9A07G075M28GBG#AC0
Lead Count: 320
Length: 17 mm
Width: 17 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC