Title | Information |
---|---|
Product Number: | RAA211250GSP#HA0 |
Pkg. Name: | M16.173B |
Pkg. Previous Code: | MML |
Pkg. Code: | MML |
Lead Count: | 16 |
Length: | 5 mm |
Width: | 4.4 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | TSSOP-EP |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |