Title | Information |
---|---|
Product Number: | CL8060 |
Pkg. Description: | Obsolete CHGS CLN OBS |
Pkg. Code: | CHGS |
Lead Count: | 0 |
Length: | 0 mm |
Width: | 0 mm |
Thickness: | 0 mm |
Moisture Sensitivity Bake: | 0 hrs |
Moisture Exposure Floor Life: | NA |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Box |
Qty. per Carrier: | 0# # |
Qty. per Reel: | 0# # |
Tape Pin 1 Quad: | 0 |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 0 |