Title Information
Product Number: DA14705-00000HZ2
Pkg. Description: VFBGA 6.2 x 6.0 mm x0.82mm
Pkg. Code: BYT142
Lead Count: 142
Length: 6.2 mm
Width: 6 mm
Thickness: 0.82 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: VFBGA
Qty. per Reel: 4000# #
Reel Size: 13in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 12
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details