Title Information
Product Number: RAA808013GP3#JA0
Pkg. Name: P6.064C
Pkg. Previous Code: PFF
Pkg. Code: PFF
Lead Count: 6
Length: 2.9 mm
Width: 1.6 mm
Thickness: 0.87 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TSOT
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details