Title Information
Product Number: ZLED7015ZI1R
Pkg. Description: MSOP 3.00x3.00x0.97 mm 0.60mm Pitch
Pkg. Code: PMG10
Lead Count: 10
Length: 3 mm
Width: 3 mm
Thickness: 0.97 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: MSOP
Qty. per Reel: 2500# #
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn