Title Information
Product Number: ZLED7020ZI1R
Pkg. Description: SOT 4.50x2.45x1.00 mm 0.60mm Pitch
Pkg. Code: DZG5
Lead Count: 5
Length: 4.5 mm
Width: 2.45 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: SOT
Qty. per Reel: 2500# #
Tape Pin 1 Quad: 3
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn