Title Information
Product Number: ZLED7330ZI1R
Pkg. Description: SOIC 4.90x3.90x1.50 mm 1.27mm Pitch
Pkg. Code: DCG8
Lead Count: 8
Length: 4.9 mm
Width: 3.9 mm
Thickness: 1.5 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: SOIC
Qty. per Reel: 2500# #
Reel Size: 13in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details