Title |
Information |
Product Number: |
ZSSC3036CI1C |
Pkg. Description: |
DIE SALE (PRICE IN GOOD DIE)-FRAME |
Pkg. Code: |
DICEF |
Lead Count: |
0 |
Length: |
0 mm |
Width: |
0 mm |
Thickness: |
0 mm |
Moisture Sensitivity Bake: |
0 hrs |
Moisture Exposure Floor Life: |
NA |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
JEDEC Standard: |
NA |
Title |
Information |
Carrier Type: |
Wafer |
Qty. per Carrier: |
0# # |
Pkg. Type: |
WAFER |
Qty. per Reel: |
0# # |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
WAFER |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
0 |
Pb Free Category: |
e3 Sn |
list
More Package Details