Title Information
Product Number: ZWIR4512AC2RA
Pkg. Description: BOARD
Pkg. Code: PER
Lead Count: 0
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Pkg. Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: BOARD
Qty. per Reel: 500# #
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 4
Pkg. Class: BOARD
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e0
RoHS Info:
(PDF)
English
Japanese

More Package Details