Title | Information |
---|---|
Product Number: | RAA2230104GSP#HA1 |
Pkg. Name: | M7.15A |
Pkg. Previous Code: | MAD |
Pkg. Code: | MAD |
Lead Count: | 7 |
Length: | 8.7 mm |
Width: | 3.9 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | SOICN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |