Title |
Information |
Product Number: |
709359L7PFI |
Pkg. Description: |
TQFP 14.00x14.00x1.40 mm 0.50mm Pitch |
Pkg. Code: |
PN100 |
Lead Count: |
100 |
Length: |
14 mm |
Width: |
14 mm |
Thickness: |
1.4 mm |
Moisture Sensitivity Bake: |
24 hrs |
Moisture Exposure Floor Life: |
168hrs@<30C/60%RH |
Pkg. Category: |
240 |
Pb (Lead) Free: |
No |
JEDEC Standard: |
MO-136-BR |
Title |
Information |
Carrier Type: |
Tray |
Qty. per Carrier: |
90# # |
Pkg. Type: |
TQFP |
Qty. per Reel: |
0# # |
Tape Pin 1 Quad: |
0 |
Moisture Sensitivity Level (MSL): |
3 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
240 |
Pb Free Category: |
e0 |
list
More Package Details