Title Information
Product Number: 7164L45DB
Pkg. Description: CDIP 37.20x15.24x2.67 mm 2.54mm Pitch
Pkg. Code: CD28
Lead Count: 28
Length: 37.2 mm
Width: 15.24 mm
Thickness: 2.67 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: NP
Pb (Lead) Free: No
JEDEC Standard: NA
Title Information
Carrier Type: Tube
Qty. per Carrier: 13# #
Pkg. Type: CDIP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0

More Package Details