Title Information
Product Number: 9DML0451AKILF
Pkg. Description: VFQFPN 4.00x4.00x0.90 mm 0.50mm Pitch
Pkg. Code: NLG24
Lead Count: 24
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 490# #
Pkg. Type: VFQFPN
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details