Title Information
Product Number: TSI577-10GILV
Pkg. Description: TEPBGA 21.00x21.00x1.81 mm 1.00mm Pitch
Pkg. Code: BHG399
Lead Count: 399
Length: 21 mm
Width: 21 mm
Thickness: 1.81 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 60# #
Pkg. Type: TEPBGA
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu