Title Information
Product Number: TSI620-10GIL
Pkg. Description: TEPBGA 27.00x27.00x2.13 mm 1.00mm Pitch
Pkg. Code: BH675
Lead Count: 675
Length: 27 mm
Width: 27 mm
Thickness: 2.13 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 40# #
Pkg. Type: TEPBGA
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0