Title
Information
Product Number:
R5F52306AGND#20
Pkg. Name:
PWQN0064KD-A
JEITA Standard:
P-HWQFN064-9x9-0.50
Pkg. Code:
pkg_20010
Lead Count:
64
Length:
9 mm
Width:
9 mm
Thickness:
0.8 mm
Pb (Lead) Free:
Yes
Title
Information
Carrier Type:
Tray
Pkg. Type:
HWQFN
Moisture Sensitivity Level (MSL):
3
Pkg. Class:
IC
RoHS Info:
(PDF)
English
Japanese
list
More Package Details