Title Information
Product Number: R5F52305AGND#00
Pkg. Name: PWQN0064KD-A
JEITA Standard: P-HWQFN064-9x9-0.50
Pkg. Code: pkg_20010
Lead Count: 64
Length: 9 mm
Width: 9 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray (Full Carton)
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details