Title Information
Product Number: R7F100GFF2DFP#BA0
Pkg. Name: PLQP0044GC-A
Pkg. Previous Code: P44GB-80-UES-2(RL78)
JEITA Standard: P-LQFP44-10x10-0.80
Pkg. Code: pkg_11807
Lead Count: 44
Length: 10 mm
Width: 10 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details