Title Information
Product Number: V105ANQG8
Pkg. Description: VFQFPN 11.00x11.00x0.80 mm 0.50mm Pitch
Pkg. Code: NQG148
Lead Count: 148
Length: 11 mm
Width: 11 mm
Thickness: 0.8 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: VFQFPN
Qty. per Reel: 1500# #
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 24hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn