Title Information
Product Number: 82V2048SBBG
Pkg. Description: PBGA 15.00x15.00x1.76 mm 1.00mm Pitch
Pkg. Code: BBG160
Lead Count: 160
Length: 15 mm
Width: 15 mm
Thickness: 1.76 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 126# #
Pkg. Type: PBGA
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details