Title Information
Product Number: R7F102G7C2DNP#BA0
Pkg. Name: PWQN0024KG-A
JEITA Standard: P-HWQFN24-4x4-0. 50
Pkg. Code: pkg_20025
Lead Count: 24
Length: 4 mm
Width: 4 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details