Title Information
Product Number: R9A06G062GNP#AC1
Lead Count: 40
Length: 6 mm
Width: 6 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: HVQFN
Moisture Sensitivity Level (MSL): 3