Title Information
Product Number: UPD166036GR-E1-AY
Lead Count: 8
Length: 5.37 mm
Width: 4.4 mm
Thickness: 1.8 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SOP-8
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic