Title |
Information |
Product Number: |
RA81F5701GAVG#BC0 |
Pkg. Description: |
FCCSP49 4.0x4.5x0.90 mm Body 0.50 mm Pi |
Pkg. Code: |
AVR49 |
Lead Count: |
49 |
Length: |
4 mm |
Width: |
4.5 mm |
Thickness: |
0.9 mm |
Moisture Sensitivity Bake: |
24 hrs |
Moisture Exposure Floor Life: |
168hrs@<30C/60%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tray |
Qty. per Carrier: |
490# # |
Pkg. Type: |
FCCSP |
Qty. per Reel: |
0# # |
Tape Pin 1 Quad: |
0 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e3 Sn |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details