Title | Information |
---|---|
Product Number: | R5F526T9AGND#30 |
Pkg. Name: | PWQN0064KF-A |
JEITA Standard: | P-HWQFN064-9x9-0.50 |
Pkg. Code: | pkg_20075 |
Lead Count: | 64 |
Length: | 9 mm |
Width: | 9 mm |
Thickness: | 0.8 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | HWQFN |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |