Title | Information |
---|---|
Product Number: | R7FA6M5BG3CFC#BA0 |
Pkg. Name: | PLQP0176KB-C |
JEITA Standard: | P-LQFP176-24x24-0.50 |
Pkg. Code: | pkg_11746 |
Lead Count: | 176 |
Length: | 24 mm |
Width: | 24 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Full Carton (Tray) |
Pkg. Type: | LQFP |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |