Title Information
Product Number: PTX100RDQ56D13
Pkg. Description: 7x7x0.75mm 0.4mm Pitch
Pkg. Code: QW0056AA
Lead Count: 56
Length: 7 mm
Width: 0.75 mm
Thickness: 0.75 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: VFQFPN
Qty. per Reel: 3000# #
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 24hrs@125C
Peak Reflow Temp: 125
Pb Free Category: e3 Sn

More Package Details