Title |
Information |
Product Number: |
PTX100WDQ56D13 |
Pkg. Description: |
7x7x0.75mm 0.4mm Pitch |
Pkg. Code: |
QW0056AA |
Lead Count: |
56 |
Length: |
7 mm |
Width: |
0.75 mm |
Thickness: |
0.75 mm |
Moisture Sensitivity Bake: |
24 hrs |
Moisture Exposure Floor Life: |
168hrs@<30C/60%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Reel |
Qty. per Carrier: |
0# # |
Pkg. Type: |
VFQFPN |
Qty. per Reel: |
3000# # |
Tape Pin 1 Quad: |
1 |
Moisture Sensitivity Level (MSL): |
3 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
24hrs@125C |
Peak Reflow Temp: |
125 |
Pb Free Category: |
e3 Sn |
list
More Package Details